FB_SoEExecuteCommand
The functionblock FB_SoEExecuteCommand can be used to execute a command.
VAR_INPUT
VAR_INPUT
NetId : T_AmsNetId := '';
Idn : WORD;
Execute : BOOL;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARNetId: A string containing the AMS network identifier of the PC.
Idn: Parameter number for the command, i.e. "P_0_IDN + 160" for executing a P-0-0160 command
Execute: The block is activated by a rising edge at this input.
Timeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : AXIS_REF; (* Axis reference *)
END_VARAxis: Axis structure (see TcMC2.lib).
VAR_OUTPUT
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
SercosErrId : UINT;
END_VARBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
Error: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
AdsErrId: Supplies the ADS error code associated with the most recently executed command if the Error output is set.
SercosErrId: Supplies the Sercos error code associated with the most recently executed command if the Error output is set.
Sample
fbExecuteCommand : FB_SoEExecuteCommand;
ExecuteCommand : BOOL;
Idn : WORD;
(* NcAxis *)
Axis : AXIS_REF;
IF ExecuteCommand THEN
Idn := P_0_IDN + 160;
fbExecuteCommand(
Axis := Axis,
Execute := TRUE,
Timeout := DEFAULT_ADS_TIMEOUT,
Idn := Idn,
);
IF NOT fbExecuteCommand.Busy THEN
fbExecuteCommand(Axis := Axis, Execute := FALSE);
ExecuteCommand := FALSE;
END_IF
END_IF