Data type MC_MotionFunctionType
TYPE MC_MotionFunctionType :
(
MOTIONFUNCTYPE_NOTDEF,
MOTIONFUNCTYPE_POLYNOM1 := 1, (* 1: polynom with order 1 *)
MOTIONFUNCTYPE_POLYNOM3 := 3, (* 3: polynom with order 3 (rest <-> rest) *)
MOTIONFUNCTYPE_POLYNOM5 := 5, (* 5: polynom with order 5 (rest <-> rest) *)
MOTIONFUNCTYPE_POLYNOM8 := 8, (* 8: polynom with order 8 (rest <-> rest) *)
MOTIONFUNCTYPE_SINUSLINIE := 10,
MOTIONFUNCTYPE_MODSINUSLINIE := 11,
MOTIONFUNCTYPE_BESTEHORN := 12,
MOTIONFUNCTYPE_BESCHLTRAPEZ := 13, (* 13: Beschleunigungstrapez *)
MOTIONFUNCTYPE_POLYNOM5_MM := 15, (* 15: polynom with order 5 (motion <-> motion) *)
MOTIONFUNCTYPE_SINUS_GERADE_KOMBI := 16,
MOTIONFUNCTYPE_HARMONIC_KOMBI_RT := 17,
MOTIONFUNCTYPE_HARMONIC_KOMBI_TR := 18,
MOTIONFUNCTYPE_HARMONIC_KOMBI_VT := 19,
MOTIONFUNCTYPE_HARMONIC_KOMBI_TV := 20,
MOTIONFUNCTYPE_BESCHLTRAPEZ_RT := 21, (* 21: Beschleunigungstrapez (rest <-> turn) *)
MOTIONFUNCTYPE_BESCHLTRAPEZ_TR := 22, (* 22: Beschleunigungstrapez (turn <-> rest) *)
MOTIONFUNCTYPE_MODSINUSLINIE_VV := 23,
MOTIONFUNCTYPE_POLYNOM7_MM := 24, (* 24: polynom with order 7 (motion <-> motion) *)
MOTIONFUNCTYPE_POLYNOM6STP := 27, (* 27: polynom with order 6 *)
MOTIONFUNCTYPE_POLYNOM6WDP := 28, (* 28: polynom with order 6 *)
MOTIONFUNCTYPE_STEPFUNCTION := 99
);
END_TYPE
Type definition for motion functions.
![]() | Consider type The type Automatic motion function type used in the TwinCAT Cam Design Editor corresponds to MOTIONFUNCTYPE_POLYNOM5_MM. |