MC_ReadCamTableCharacteristics

MC_ReadCamTableCharacteristics 1:

The function block MC_ReadCamTableCharacteristics is used to calculate and read the characteristic parameters of a motion function. This includes minimum and maximum values of position, velocity, acceleration and jerk.

Inputs

VAR_INPUT
    Execute     : BOOL;
    CamTableID  : MC_CAM_ID;
END_VAR

Execute

The command is executed with rising edge.

CamTableID

Table ID

Outputs

VAR_OUTPUT
    Done       : BOOL;
    Busy       : BOOL;
    Error      : BOOL;
    ErrorID    : UDINT;
END_VAR

Done

Becomes TRUE, if the calculation was carried out successfully.

Busy

The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new command. At the same time one of the outputs, Done or Error, is set.

Error

Becomes TRUE, as soon as an error occurs.

ErrorID

If the error output is set, this parameter supplies the error number.

Inputs/outputs

VAR_IN_OUT
   CamTableCharac : MC_TableCharacValues;
END_VAR

CamTableCharac

Data structure with characteristic parameters of the motion function