MC_WriteMotionFunctionPoint

MC_WriteMotionFunctionPoint 1:

The function block MC_WriteMotionFunctionPoint can be used to write the data of a motion function interpolation point.

The function block MC_SetCamOnlineChangeMode can be used to specify when the data are read into the cam plate. If activation of the data is to be delayed until the master reaches a certain position, the system will initially queue the written data and activate them at the master position.

The status flag Axis.Status.CamDataQueued (AXIS_REF)can be used to check whether data have been queued (i.e. written but not yet activated).

Inputs

VAR_INPUT
    Execute        : BOOL;
    CamTableID     : MC_CAM_ID;
    PointID        : MC_MotionFunctionPoint_ID;
END_VAR

Execute

The command is executed with rising edge.

CamTableID

ID of the loaded table.

PointID

Point ID of the first point of the motion function to be written.

Outputs

VAR_OUTPUT
    Done        : BOOL;
    Busy        : BOOL;
    Error       : BOOL;
    ErrorID     : UDINT;
END_VAR

Done

Becomes TRUE, if the data were written successfully.

Busy

The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new command. At the same time one of the outputs, Done or Error, is set.

Error

Becomes TRUE, as soon as an error occurs.

ErrorID

If the error output is set, this parameter supplies the error number.

Inputs/outputs

VAR_IN_OUT
   Point       : MC_MotionFunctionPoint;
END_VAR

Point

Data structure containing the data of a motion function interpolation point