Data type ST_AxisParameterSet
The data type ST_AxisParameterSet contains the whole parameter dataset of an axis that can be read with the function block MC_ReadParameterSet.
Individual parameters that can be changed at runtime can be written with MC_WriteParameter. It is not possible to write back the parameter dataset.
The individual parameters are described in the NC ADS documentation.
TYPE ST_AxisParameterSet :
STRUCT
(* AXIS: *)
AxisId : DWORD; (* 0x00000001 *)
sAxisName : STRING(31); (* 0x00000002 *)
nAxisType : DWORD; (* 0x00000003 *)
bEnablePositionAreaControl : WORD; (* 0x0000000F *)
fPositionAreaControlRange : LREAL; (* 0x00000010 *)
bEnableMotionControl : WORD; (* 0x00000011 *)
fMotionControlTime : LREAL; (* 0x00000012 *)
bEnableLoop : WORD; (* 0x00000013 *)
fLoopDistance : LREAL; (* 0x00000014 *)
bEnableTargetPosControl : WORD; (* 0x00000015 *)
fTargetPosControlRange : LREAL; (* 0x00000016 *)
fTargetPosControlTime : LREAL; (* 0x00000017 *)
fVeloMaximum : LREAL; (* 0x00000027 *)
fMotionControlRange : LREAL; (* 0x00000028 *)
bEnablePEHTimeControl : WORD; (* 0x00000029 *)
fPEHControlTime : LREAL; (* 0x0000002A *)
bEnableBacklashCompensation : WORD; (* 0x0000002B *)
fBacklash : LREAL; (* 0x0000002C *)
sAmsNetId : T_AmsNetId; (* 0x00000031 *)
nPort : WORD; (* 0x00000031 *)
nChnNo : WORD; (* 0x00000031 *)
fAcceleration : LREAL; (* 0x00000101 *)
fDeceleration : LREAL; (* 0x00000102 *)
fJerk : LREAL; (* 0x00000103 *)
(* ENCODER: *)
nEncId : DWORD; (* 0x00010001 *)
sEncName : STRING(31); (* 0x00010002 *)
nEncType : DWORD; (* 0x00010003 *)
fEncScaleFactor : LREAL; (* 0x00010006 *)
fEncOffset : LREAL; (* 0x00010007 *)
bEncIsInverse : WORD; (* 0x00010008 *)
fEncModuloFactor : LREAL; (* 0x00010009 *)
nEncMode : DWORD; (* 0x0001000A *)
bEncEnableSoftEndMinControl : WORD; (* 0x0001000B *)
bEncEnableSoftEndMaxControl : WORD; (* 0x0001000C *)
fEncSoftEndMin : LREAL; (* 0x0001000D *)
fEncSoftEndMax : LREAL; (* 0x0001000E *)
nEncMaxIncrement : DWORD; (* 0x00010015 *)
bEncEnablePosCorrection : WORD; (* 0x00010016 *)
fEncPosCorrectionFilterTime : LREAL; (* 0x00010017 *)
(* CONTROLLER: *)
nCtrlId : DWORD; (* 0x00020001 *)
sCtrlName : STRING(31); (* 0x00020002 *)
nCtrlType : DWORD; (* 0x00020003 *)
bCtrlEnablePosDiffControl : WORD; (* 0x00020010 *)
bCtrlEnableVeloDiffControl : WORD; (* 0x00020011 *)
fCtrlPosDiffMax : LREAL; (* 0x00020012 *)
fCtrlPosDiffMaxTime : LREAL; (* 0x00020013 *)
fCtrlPosKp : LREAL; (* 0x00020102 *)
fCtrlPosTn : LREAL; (* 0x00020103 *)
fCtrlPosTv : LREAL; (* 0x00020104 *)
fCtrlPosTd : LREAL; (* 0x00020105 *)
fCtrlPosExtKp : LREAL; (* 0x00020106 *)
fCtrlPosExtVelo : LREAL; (* 0x00020107 *)
fCtrlAccKa : LREAL; (* 0x00020108 *)
(* DRIVE: *)
nDriveId : DWORD; (* 0x00030001 *)
sDriveName : STRING(31); (* 0x00030002 *)
nDriveType : DWORD; (* 0x00030003 *)
bDriveIsInverse : WORD; (* 0x00030006 *)
fDriveVeloReferenz : LREAL; (* 0x00030101 *)
fDriveOutputReferenz : LREAL; (* 0x00030102 *)
(* miscellaneous *)
fAxisCycleTime : LREAL; (* 0x00000004 *) (* available from Tc 2.11 R2 *)
(* 17.05.11: parameter extension *)
fRefVeloSearch : LREAL; (* 0x00000006 calibration velo (TO plc cam) *)
fRefVeloSync : LREAL; (* 0x00000007 calibration velo (off plc cam) *)
fVeloSlowManual : LREAL; (* 0x00000008 manual velocity (slow) *)
fVeloFastManual : LREAL; (* 0x00000009 manual velocity (fast) *)
(* ENCODER (incremental): *)
bEncRefSearchInverse : UINT; (* 0x00010101 *)
bEncRefSyncInverse : UINT; (* 0x00010102 *)
nEncRefMode : UDINT; (* 0x00010107 *)
fEncRefPosition : LREAL; (* 0x00010103 *)
(* fill up *)
arrReserved : ARRAY[511..512] OF BYTE; (* fill up to 512 bytes *)
END_STRUCT
END_TYPE