MC_MoveSuperimposed
MC_MoveSuperimposed starts a relative superimposed movement while the axis is already moving. The current movement is not interrupted. The Done output is set once the superimposed movement is completed. The original subordinate movement may continue to be active and is monitored by the associated Move function block.
The superposition function becomes clear, if one considers two axes moving at the same speed. If one of the axes is superimposed by MC_MoveSuperimposed, it will precede or follow the other axis as determined by the Distance parameter. Once the superimposed movement is completed, the Distance between the two axes is maintained.
MC_MoveSuperimposed can be applied to single axes, master axes or slave axes. For a slave axis the superimposed movement only affects the slave axis. If the function is used for a master axis, the slave will follow the superimposed movement of the due master due to the axis coupling.
Since MC_MoveSuperimposed executes a relative superimposed movement, the target position for the subordinate travel command changes by Distance.
The superimposed movement depends on the position of the main movement. This means that a velocity change of the main movement also results in a velocity change in the superimposed movement, and that the superimposed movement is inactive if the main movement stops. The Options parameter can be used to specify whether the superimposed movement is to be aborted or continued if the main movement stops.
Application examples for MC_MoveSuperimposed
Inputs
VAR_INPUT
Execute : BOOL; (* B *)
Mode : E_SuperpositionMode;
Distance : LREAL; (* B *)
VelocityDiff : LREAL; (* E *)
Acceleration : LREAL; (* E *)
Deceleration : LREAL; (* E *)
Jerk : LREAL; (* E *)
VelocityProcess : LREAL; (* V *)
Length : LREAL; (* V *)
Options : ST_SuperpositionOptions; (* V *)
END_VAR
ST_SuperpositionOptions E_SuperpositionMode
|
Execute |
The command is executed with a rising edge at input Execute. | |
|
Mode |
Mode determines the type of the superimposed motion. | |
|
Distance |
Relative distance to catch up. A positive value means increase in velocity by an amount required to cover the additional distance, compared with the unaffected movement. A negative value results in braking and falling back by this distance. | |
|
VelocityDiff |
Maximum velocity difference to the current velocity (basic velocity) of the axis (>0). | |
|
Acceleration |
Acceleration (≥0). If the value is 0, the standard acceleration from the axis configuration in the System Manager is used. | |
|
Deceleration |
Deceleration (≥0). If the value is 0, the standard deceleration from the axis configuration in the System Manager is used. | |
|
Jerk |
Jerk (≥0). If the value is 0, the standard jerk from the axis configuration in the System Manager is used. | |
|
VelocityProcess : |
Mean process speed in the axis (>0).If the basic velocity during superposition is constant, the set axis velocity can be specified. | |
|
Length |
Distance over which the superimposed movement is available. The Mode parameter defines how this distance is interpreted. | |
|
Options |
The data structure option includes additional, rarely required parameters. The input can normally remain open. | |
|
Options. |
AbortOption |
AbortOption defines the behavior when the subordinate movement stops. The superimposed movement can be aborted or continued later. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
Warning : BOOL;
WarningID : UDINT;
ActualVelocityDiff : LREAL;
ActualDistance : LREAL;
ActualLength : LREAL;
ActualAcceleration : LREAL;
ActualDeceleration : LREAL;
END_VAR
|
Done |
The Done output becomes TRUE, once the superimposed movement was completed successfully. |
|
Busy |
The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the movement command is processed. If Busy becomes FALSE again, the function block is ready for a new job. At the same time one of the outputs, Done, CommandAborted or Error, is set. |
|
Active |
Active indicates that the command is executed |
|
CommandAborted |
Becomes TRUE, if the command was aborted by another command and could therefore not be completed. |
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If the error output is set, this parameter supplies the error number. |
|
Warning |
Warning becomes TRUE if the action cannot be executed completely. |
|
WarningID |
The block returns warning 4243hex (16963) if the compensation was incomplete due to the parameterization (distance, velocity, etc.). In this case compensation is implemented as far as possible. The user has to decide whether to interpret this warning message within his application as a proper error or merely as a warning. |
|
ActualVelocityDiff: |
Actual velocity difference during the superimposed motion (ActualVelocityDiff ≤ VelocityDiff). |
|
ActualDistance: |
Actual superimposed distance. The block tries to reach the full Distance as specified. This distance may not be reached fully, depending on the parameterization (VelocityDiff, Acceleration, Deceleration, Length, Mode). In this case the maximum possible distance is superimposed. (ActualDistance ≤ Distance). |
|
ActualLength |
Actual travel during superimposed motion (ActualLenght ≤ Length). |
|
ActualAcceleration |
Actual acceleration of the superimposed movement (ActualAcceleration≤Acceleration). |
|
ActualDeceleration |
Actual deceleration of the superimposed movement (ActualDeceleration≤Deceleration). |