MC_ReadDriveAddress
MC_ReadDriveAddress reads the ADS access data for a drive device connected to the axis. This information is required for accessing the device, e.g. for special parameterization.
Inputs
VAR_INPUT
Execute : BOOL; (* B *)
END_VAR
Execute |
The command is executed with a rising edge at input Execute. |
Outputs
VAR_OUTPUT
Done : BOOL; (* B *)
Busy : BOOL; (* E *)
Error : BOOL; (* B *)
ErrorID : DWORD; (* B *)
DriveAddress : ST_DriveAddress; (* B *)
END_VAR
Done |
Becomes TRUE if the command was executed error-free. |
Busy |
The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new job. |
Error |
Becomes TRUE if an error occurs. |
ErrorID |
If the error output is set, this parameter supplies the error number. |
DriveAddress |
ADS access data of a drive unit connected to the axis. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Axis |
Axis data structure |
The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters it contains the current axis status, including position, velocity or error status.