MC_SetOverride
The override for an axis can be specified with the function block MC_SetOverride.
Inputs
VAR_INPUT
Enable : BOOL; (* B *)
VelFactor : LREAL (* B *) := 1.0; (*1.0 = 100%*)
AccFactor : LREAL (* E *) := 1.0; (*1.0 = 100%*)(* not supported *)
JerkFactor : LREAL (* E *) := 1.0; (*1.0 = 100%*)(* not supported *)
END_VAR
|
Enable |
The command is executed as long as Enable is active. |
|
VelFactor |
Velocity override factor |
|
AccFactor |
not supported |
|
JerkFactor |
not supported |
Outputs
VAR_OUTPUT
Enabled : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
|
Enabled |
The parameterized override is set |
|
Busy |
The Busy output becomes TRUE when the command is started with Enable and remains TRUE as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new job. |
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If the error output is set, this parameter supplies the error number. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
|
Axis |
Axis data structure |
The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters it contains the current axis status, including position, velocity or error status.