MC_AbortTrigger
The MC_AbortTrigger function block interrupts a measuring probe cycle initiated by MC_TouchProbe. MC_TouchProbe initiates a measuring probe cycle by activating a position latch in external encoder or drive hardware. If the process is to be terminated before the trigger signal has activated the position latch, MC_AbortTrigger can be used for this purpose. If the measuring probe cycle has completed successfully, it is not necessary to call up this function block.
Inputs
VAR_INPUT
Execute : BOOL;
END_VAR |
Execute |
The command is executed with the rising edge and the external position latch is deactivated. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR |
Done |
Becomes TRUE, as soon as the measuring probe cycle has been interrupted successfully. |
|
Busy |
Becomes TRUE as soon as the function block is active, and becomes FALSE when it has returned to its initial state. |
|
Error |
Becomes TRUE, as soon as an error occurs. |
|
ErrorID |
If the error output is set, this parameter supplies the error number. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
TriggerInput : TRIGGER_REF;
END_VAR|
Axis | |
|
TriggerInput |
TRIGGER_REF data structure for describing the trigger source. This data structure must be parameterized before the function block is called for the first time. |