MC_ReadActualVelocity
The actual axis position can be read with the function block MC_ReadActualVelocity.
Inputs
VAR_INPUT
Enable : BOOL;
END_VAR
|
Enable |
The command is executed as long as Enable is active. |
Outputs
VAR_OUTPUT
Valid : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
ActualVelocity : LREAL;
END_VAR
|
Valid |
Indicates that ActualVelocity is valid. |
|
Busy |
Indicates that the function block is active. |
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If the error output is set, this parameter supplies the error number |
|
ActualVelocity |
Current axis velocity |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
|
Axis |
Axis data structure |
The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters it contains the current axis status, including position, velocity or error status.