Data type MC_TouchProbeRecordedData
TYPE MC_TouchProbeRecordedData :
STRUCT
Counter : LREAL;
RecordedPosition : LREAL;
AbsolutePosition : LREAL;
ModuloPosition : LREAL;
END_STRUCT
END_TYPE
Counter: counter indicating how many valid edges were detected in the last cycle. Detection of multiple edges is only implemented in mode TOUCHPROBEMODE_CONTINUOUS under SERCOS / SOE and must be supported explicitly by the hardware (e.g. AX5000).
RecordedPosition: one or more detected axis positions at the time of the trigger signal. This corresponds to the absolute axis position or the modulo axis position, depending on the parameterization.
AbsolutePosition: absolute axis position detected at the time of the trigger signal.
ModuloPosition: modulo axis position recorded at the time of the trigger signal.