MC_ExtSetPointGenEnable
The external set value generator of an axis can be switched on with the function block MC_ExtSetPointGenEnable. Subsequently, the axis takes over the set value specifications from its cyclic axis interface ( fExtSetPos, fExtSetVelo, fExtSetAcc and nExtSetDirection)
VAR_INPUT
VAR_INPUT
Execute : BOOL;
Position : LREAL;
PositionType : E_TargPosType;
END_VAR
Execute : The command is executed with rising edge.
Position : Position for target position monitoring. Setting of this position does not mean that the axis moves to this position, for which only the external set value generator is responsible. Setting of this position activates target position monitoring, and the flag In target position becomes TRUE, as soon as this position is reached.
PositionType : Position type
VAR_OUTPUT
VAR_OUTPUT
Done : BOOL;
Error : BOOL;
ErrorID : UDINT;
Enabled : BOOL;
END_VAR
Done : Becomes TRUE, if the command was issued successfully.
Error: Becomes TRUE, as soon as an error occurs.
ErrorID : Supplies the error number when the Error output is set.
Enabled : Enabled shows the current state of the external set value generator, independent of the function execution.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;
END_VAR
Axis : Axis structure.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.8 | PC (i386) | TcMC.Lib |