MC_ReadAxisError
The error code for an axis is displayed with the function block MC_ReadAxisError.
VAR_INPUT
VAR_INPUT
Enable : BOOL;
END_VAREnable : The command is executed as long as the input is TRUE.
VAR_OUTPUT
VAR_OUTPUT
Done : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARDone : Becomes TRUE, if the states were determined successfully.
Error: Becomes TRUE, as soon as an error occurs.
ErrorID : Supplies the error number when the Error output is set.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;
END_VARAxis : Axis structure.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.8 | PC (i386) | TcMC.Lib |