MC_ReadStatus
The states of an axis are displayed with the function block MC_ReadStatus.
VAR_INPUT
VAR_INPUT
Enable : BOOL;
END_VAREnable : The command is executed as long as the input is TRUE.
VAR_OUTPUT
VAR_OUTPUT
Done : BOOL;
Error : BOOL;
ErrorID : UDINT;
Errorstop : BOOL;
Stopping : BOOL;
StandStill : BOOL;
DiscreteMotion : BOOL;
ContinousMotion : BOOL;
SynchronizedMotion : BOOL;
Homing : BOOL;
ConstantVelocity : BOOL;
Accelerating : BOOL;
Decelerating : BOOL;
END_VARDone : Becomes TRUE, if the states were determined successfully.
Error: Becomes TRUE, as soon as an error occurs.
ErrorID : Supplies the error number when the Error output is set.
Errorstop : Becomes TRUE as soon as an axis error occurs.
Stopping : Becomes TRUE as soon as the axis is in the braking phase.
StandStill : Becomes TRUE as soon as the axis is stationary.
DiscreteMotion : Becomes TRUE as soon as the axis is moved by a discrete motion.
ContinousMotion : Becomes TRUE as soon as the axis is moved by a continuous motion.
SynchronizedMotion : Becomes TRUE as soon as the axis is coupled.
Homing : Becomes TRUE as soon as the axis is referenced.
ConstantVelocity : Becomes TRUE as soon as the axis travels with constant velocity.
Acceleration : Becomes TRUE as soon as the axis accelerates.
Deceleration : Becomes TRUE as soon as the axis decelerates.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;
END_VARAxis : Axis structure.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.8 | PC (i386) | TcMC.Lib |