MC_MoveSuperImposed
Relative positioning is carried out with the function block MC_MoveSuperImposed.
MC_MoveSuperImposedExt is an extended Version of this function block.
VAR_INPUT
VAR_INPUT
Execute : BOOL;
Distance : LREAL;
VelocityDiff : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
VelocityProcess : LREAL;
MaxDistance : LREAL;
END_VARExecute: The command is executed with rising edge.
Distance: Relative distance to catch up (<>0).
VelocityDiff: Maximum velocity increase during travel (absolute value > 0).
Acceleration : Acceleration (≥0). If the value is 0, the standard acceleration from the axis configuration in the System Manager is used.
Deceleration : Deceleration (≥0). If the value is 0, the standard deceleration from the axis configuration in the System Manager is used.
Jerk : The jerk value is not used.
VelocityProcess: Mean process velocity during the constant velocity phase (absolute value > 0).
MaxDistance: Distance over which the catching up process may occur (absolute value > 0).
VAR_OUTPUT
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARDone: Becomes TRUE once the superposition move finished.
Busy: Becomes TRUE during catching up travel.
CommandAborted: Becomes TRUE, if the command could not be fully executed. The reason may be an error, a stop or a superimposed travel command.
Error: Becomes TRUE, as soon as an error occurs.
ErrorID: Supplies the error number when the Error output is set.
Note: The block returns error 4243hex (16963) if the compensation was incomplete due to the parameterization (distance, velocity etc.). In this case compensation is implemented as far as possible. The user has to decide whether to interpret this error message within his application as a proper error or merely as a warning.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;
END_VARAxis: Axis structure.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.8 | PC (i386) | TcMC.Lib |