ST_MBus_DueDayHYD1
Structure of due day values in the block FB_MBUS_HYD_Sharky_00.
TYPE ST_MBus_DueDayHYD1 :
STRUCT
stEnergy : ST_MBus_Info;
stVolume : ST_MBus_Info;
stTariff1 : ST_MBus_Info;
stTariff2 : ST_MBus_Info;
stDate : ST_MBus_Info;
stDateFutureDueDay : ST_MBus_Info;
END_STRUCT
END_TYPE
stEnergy: Meter reading, energy.
stEnergy. sValue: Value.
stEnergy. sUnit: Unit.
stEnergy. eFct: E_MBus_Fct / function.
stVolume: Meter reading, volume.
stVolume. sValue: Value.
stVolume. sUnit: Unit.
stVolume. eFct: E_MBus_Fct / function.
stTariff1: Meter reading, tariff 1.
stTariff1. sValue: Value.
stTariff1. sUnit: Unit.
stTariff1. eFct: E_MBus_Fct / function.
stTariff2: Meter reading, tariff 2.
stTariff2. sValue: Value.
stTariff2. sUnit: Unit.
stTariff2. eFct E_MBus_Fct / function.
stDate: Date.
stDate. sValue Value.
stDate. sUnit: Unit.
stDate. eFct: E_MBus_Fct / function.
stDateFutureDueDay: Date future due day.
stDateFutureDueDay. sValue: Value.
stDateFutureDueDay. sUnit: Unit.
stDateFutureDueDay. eFct E_MBus_Fct / function.