MODTURNS
The MODTURNS function carries out a modulo division and determines the signed integral component (modulo periods, modulo rotations).
Examples
MODTURNS ( 800.56, 360) = 2
MODTURNS ( -400.56, 360) = -2
Note: The MODTURNS function can be used to calculate the number of modulo rotations of an NC axis from its absolute set position.
ModuloSetTurns := MODTURNS ( NcToPlc.fPosSoll, 360 );
FUNCTION MODTURNS : LREAL
VAR_INPUT
lr_Value : LREAL;
lr_Arg : LREAL;
END_VAR
lr_Value : Input value
lr_Arg : Modulo range
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.9.0 build 1000 onwards | PC or CX (x86) | TcMath.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |
