LTRUNC
The LTRUNC function determines the integral component of a floating point number.
Examples
LTRUNC(2.8) = 2
LTRUNC(-2.8) = -2
Similar functions: TRUNC, FLOOR
Note: Unlike TRUNC, the result from LTRUNC is of type LREAL and is therefore not limited to the value range of integer variables.
FUNCTION LTRUNC : LREAL
VAR_INPUT
lr_in : LREAL;
END_VARlr_in : Function parameters of type LREAL
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.9.0 build 1000 onwards | PC or CX (x86) | TcMath.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |
