dwErrorKL
Value (hex) | Firmware | Description |
---|---|---|
0x0000 0000 |
| No error. |
0x0000 0001 |
| Write access to a read parameter. |
0x0000 0004 |
| Undefined parameter. |
0x0000 0005 |
| Illegal value for parameter. |
0x0000 0007 |
| Undefined slot. |
0x0000 0008 |
| Error when reading the NV parameter. |
0x0000 0009 |
| Checksum error when downloading the LON configuration. |
0x0000 0010 | from FW5 | OUTGOING_MSG_FAILED |
0x0000 0011 | from FW5 | OUTGOING_MSG_LATE_ACK |
0x0000 0012 | from FW5 | OUTGOING_MSG_MALFORMED |
0x0000 0013 | from FW5 | NEURON_QUERY_FAILED |
0x0000 0014 | from FW5 | NEURON_UPDATE_FAILED |
0x0000 000A |
| Fault with the upload of a LON configuration. |
0x0000 0Cxx |
| An SNVT variable that is to be written has not arrived. xx corresponds to the SNVT index number. |
0x0000 0Exx |
| NV index is not an output. The PLC attempts to write to an NV index that was not defined as an output with the KS2000 (NVO). xx corresponds to the SNVT index number. |
0x0000 0Fxx |
| Confirmation of the LON telegram to be written has arrived too late (> 1500 ms). xx corresponds to the SNVT index number. |
0x0000 400x | from FW5 | NEURON_MGMT_ERROR. x corresponds to the API code. |