AX200x Profibus Parameter Number
|
PNU |
Data type |
Access |
Short description |
SERVOSTAR™ ASCII command |
|---|---|---|---|---|
|
Profile parameter | ||||
|
904 |
UINT32 |
ro |
Number of the supported PPO write, always 2 |
- |
|
911 |
UINT32 |
ro |
Number of the supported PPO read, always 2 |
- |
|
918 |
UINT32 |
ro |
Device address on the PROFIBUS |
ADDR |
|
930 |
UINT32 |
r/w |
Selection switch for operating mode |
- |
|
963 |
UINT32 |
ro |
PROFIBUS baud rate |
- |
|
965 |
Octet-String2 |
ro |
Number of the PROFIDRIVE profile (0302H) |
- |
|
970 |
UINT32 |
wo |
Load default parameter set |
RSTVAR |
|
971 |
UINT32 |
wo |
Store parameter in non-volatile memory |
SAVE |
|
SERVOSTAR™ manufacturer-specific parameters | ||||
|
General parameters | ||||
|
1000 |
Visible String4 |
ro |
Device identification |
- |
|
1001 |
UINT32 |
ro |
Manufacturer-specific error register |
ERRCODE |
|
1002 |
UINT32 |
ro |
Manufacturer-specific status register |
- |
|
Speed controller parameters | ||||
|
1200 |
UINT32 |
r/w |
Kp - amplification factor of the speed controller |
GV |
|
1201 |
UINT32 |
r/w |
Tn – integral-action time of the speed controller |
GVTN |
|
1202 |
UINT32 |
r/w |
PID – T2 – time constant for the speed controller |
GVT2 |
|
1203 |
UINT32 |
r/w |
Set value ramp+, speed controller |
ACC |
|
1204 |
UINT32 |
r/w |
Set value ramp-, speed controller |
DEC |
|
1205 |
UINT32 |
r/w |
Emergency ramp, speed controller |
DECSTOP |
|
1206 |
UINT32 |
r/w |
Maximum rotation speed |
VLIM |
|
1207 |
UINT32 |
r/w |
Overspeed |
VOSPD |
|
1208 |
UINT32 |
r/w |
Counting direction |
DIR |
|
Position controller parameters | ||||
|
1250 |
UINT32 |
r/w |
Multiplier for speeds jogging/ref. |
VMUL |
|
1251 |
UINT32 |
r/w |
Axis type |
POSCNFG |
|
1251 |
INTEGER32 |
r/w |
In-position window |
PEINPOS |
|
1253 |
INTEGER32 |
r/w |
Following error window |
PEMAX |
|
1254 |
INTEGER32 |
r/w |
Position register 1 |
SWE1 |
|
1255 |
INTEGER32 |
r/w |
Position register 2 |
SWE2 |
|
1256 |
INTEGER32 |
r/w |
Position register 3 |
SWE3 |
|
1257 |
INTEGER32 |
r/w |
Position register 4 |
SWE4 |
|
1258 |
UINT32 |
r/w |
Resolution denominator |
PGEARO |
|
1259 |
UINT32 |
r/w |
Resolution numerator |
PGEARI |
|
1260 |
UINT32 |
r/w |
Minimum acceleration or braking time |
PTMIN |
|
1261 |
UINT32 |
r/w |
Position controller feed-forward factor |
GPFFV |
|
1262 |
UINT32 |
r/w |
Position controller KV factor |
GP |
|
1263 |
UINT32 |
r/w |
Position controller KP factor |
GPV |
|
1264 |
UINT32 |
r/w |
Tn - position controller integral-action time |
GPTN |
|
1265 |
UINT32 |
r/w |
Maximum speed for positioning operation |
PVMAX |
|
1266 |
UINT32 |
r/w |
Configuration variable for software switch |
SWCNFG |
|
1267 |
UINT32 |
r/w |
Configuration variable 2 for software switch |
SWCNFG2 |
|
Positioning data for position controller mode | ||||
|
1300 |
INTEGER32 |
r/w |
Position |
O_P |
|
1301 |
INTEGER16 |
r/w |
Speed |
O_V |
|
1302 |
UINT32 |
r/w |
Transport instruction type |
O_C |
|
1304 |
UINT32 |
r/w |
Starting up time (acceleration) |
O_ACC1 |
|
1305 |
UINT32 |
r/w |
Braking time (deceleration) |
O_DEC1 |
|
1306 |
UINT32 |
r/w |
Jerk limitation (acceleration) |
O_ACC2 |
|
1307 |
UINT32 |
r/w |
Jerk limitation (deceleration) |
O_DEC2 |
|
1308 |
UINT32 |
r/w |
Number of the subsequent transport instruction |
O_FN |
|
1309 |
UINT32 |
r/w |
Start delay for subsequent transport instruction |
O_FT |
|
1310 |
2 * UINT16 |
wo |
Copy a transport instruction |
OCOPY |
|
Setting-up mode, position | ||||
|
1350 |
UINT32 |
r/w |
Reference travel type |
NREF |
|
1351 |
UINT32 |
r/w |
Reference travel direction |
DREF |
|
1352 |
UINT32 |
r/w |
Acceleration ramp (jogging/referencing) |
ACCR |
|
1353 |
UINT32 |
r/w |
Braking ramp |
DECR |
|
1354 |
UINT32 |
r/w |
Reference offset |
ROFFS |
|
1355 |
UINT32 |
ro |
Reference travel speed |
VREF |
|
1356 |
UINT32 |
ro |
Jogging speed |
VJOG |
|
Actual values | ||||
|
1400 |
INTEGER32 |
ro |
Actual position represented with 20 bits/rotation |
PRD |
|
1401 |
INTEGER32 |
ro |
Rotation speed |
- |
|
1402 |
INTEGER32 |
ro |
Incremental actual position value |
- |
|
1403 |
INTEGER32 |
ro |
SI - actual position value |
PFB |
|
1404 |
INTEGER32 |
ro |
SI - actual speed value |
PV |
|
1405 |
INTEGER32 |
ro |
SI - following error |
PE |
|
1406 |
INTEGER32 |
ro |
Effective current |
I |
|
1407 |
INTEGER32 |
ro |
SI - actual rotation speed |
V |
|
1408 |
INTEGER32 |
ro |
Heatsink temperature |
TEMPH |
|
1409 |
INTEGER32 |
ro |
Internal temperature |
TEMPE |
|
1410 |
INTEGER32 |
ro |
Intermediate circuit voltage |
VBUS |
|
1411 |
INTEGER32 |
ro |
Ballast power |
PBAL |
|
1412 |
INTEGER32 |
ro |
I2t - loading |
I2T |
|
1413 |
INTEGER32 |
ro |
Period of operation |
TRUN |
|
Digital I/O-configuration | ||||
|
1450 |
UINT32 |
r/w |
Function of digital input 1 |
IN1MODE |
|
1451 |
UINT32 |
r/w |
Function of digital input 2 |
IN2MODE |
|
1452 |
UINT32 |
r/w |
Function of digital input 3 |
IN3MODE |
|
1453 |
UINT32 |
r/w |
Function of digital input 4 |
IN4MODE |
|
1454 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 1 |
IN1TRIG |
|
1455 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 2 |
IN2TRIG |
|
1456 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 3 |
IN3TRIG |
|
1457 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 4 |
IN4TRIG |
|
1458 |
INTEGER32 |
r/w |
Function of digital output 1 |
O1MODE |
|
1459 |
INTEGER32 |
r/w |
Function of digital output 2 |
O2MODE |
|
1460 |
UINT32 |
r/w |
Auxiliary variable for digital output 1 |
O1TRIG |
|
1461 |
UINT32 |
r/w |
Auxiliary variable for digital output 2 |
O2TRIG |
|
1462 |
UINT32 |
r/w |
State of 4 digital inputs, enable, 2 digital outputs |
STATIO |
|
Analog configuration | ||||
|
1500 |
UINT32 |
r/w |
Configuration of the analog input functions |
ANCNFG |
|
1501 |
UINT32 |
r/w |
Configuration of monitor function for analog output 1 |
ANOUT1 |
|
1502 |
UINT32 |
r/w |
Offset voltage for analog input 1 |
ANOFF1 |
|
1503 |
UINT32 |
r/w |
Filter time constant for analog input 1 |
AVZ1 |
|
1504 |
UINT32 |
r/w |
Speed scaling factor for analog input 1 |
VSCALE1 |
|
1505 |
UINT32 |
r/w |
Current scaling factor for analog input 1 |
ISCALE1 |
|
1506 |
UINT32 |
r/w |
Configuration of monitor function for analog output 2 |
ANOUT2 |
|
1507 |
UINT32 |
r/w |
Offset voltage for analog input 2 |
ANOFF2 |
|
1508 |
UINT32 |
r/w |
Speed scaling factor for analog input 2 |
VSCALE2 |
|
1509 |
UINT32 |
r/w |
Current scaling factor for analog input 2 |
ISCALE2 |
|
Motor parameters | ||||
|
1550 |
UINT32 |
r/w |
Brake configuration |
MBRAKE |
|
1551 |
UINT32 |
r/w |
Motor number from the motor database |
MNUMBER |