ST_Dpv1ValueHeaderEx
TYPE ST_Dpv1ValueHeaderEx
ST_Dpv1ValueHeaderEx contains the data of one parameter value in the DPV1 telegram and its string representation.
TYPE ST_Dpv1ValueHeaderEx :
STRUCT
eFormat : E_PD_Datatype; (* 0x01..0x36: datatype; 0x40: ZERO; 0x41: BYTE; 0x42: WORD; 0x43: DWORD; 0x44: Error; else reserved *)
iNumOfValues : USINT; (* 0..234: number of values; else: reserved *)
iOffset : USINT; (* Offset in the DPV1 response telegram *)
iDataLen : UINT; (* data lenght *)
strData : STRING; (* printed data *)
END_STRUCT
END_TYPE
TYPE E_PD_Datatype
E_PD_Datatype contains the different datatypes of Profidrive parameters.
TYPE E_PD_Datatype : (
ePD_UNDEFINED := 0,
ePD_BOOL := 1, (* 0/1 (not impl.) *)
ePD_INT08 := 2, (* -128 .. 127 *)
ePD_INT16 := 3, (* -32768 .. 32767 *)
ePD_INT32 := 4, (* -2147483648 .. 2147483647 *)
ePD_UINT08 := 5, (* 0 .. 255 *)
ePD_UINT16 := 6, (* 0 .. 65535 *)
ePD_UINT32 := 7, (* 0 .. 4294967295 *)
ePD_FLOAT := 8, (* IEEE 754 *)
ePD_VSTRING := 9, (* ISO/IEC 646, variable length
*)
ePD_OCTSTRING := 10, (* bytearray, variable length
*)
ePD_TIMEOFDAY_WDI := 12, (* 6 Bytes:
4 bytes ms
+ 2 bytes day since 1.1.1984
*)
ePD_TIMEDIFF := 13, (* 4|6 Bytes:
4 bytes ms
+ optional 2 bytes days
*)
ePD_N2_16BIT := 33,
ePD_N4_32BIT := 34,
ePD_V2_BITSEQ := 35,
ePD_L2_NIBBLE := 36,
ePD_R2_RECIP_TC := 37,
ePD_T2_TC_16BIT := 38,
ePD_T2_TC_32BIT := 39,
ePD_D2_TC := 40,
ePD_E2_FIXPT_16 := 41,
ePD_C2_FIXPT_32 := 42,
ePD_X2_NV_16 := 43,
ePD_X4_NV_32 := 44,
ePD_DATE := 50, (* 7 Bytes:
2 bytes ms
+ 2 bits (res.), 6 bits
(minutes)
+ 1 bit (0: StdTime/1:
DaylightSavingTime), 2 bits (res.), 5 bits (hours)
+ 3 bits (DayOfWeek), 5 bits
(DayOfMonth)
+ 2 bits (res.), 6 bits
(month)
+ 1 bit (res.), 7 bits (year)
*)
ePD_TIMEOFDAY_NODI := 52, (* 0 .. 268435455 ms *)
ePD_TIMEDIFF_WDI := 53, (* 6 Bytes:
4 bytes ms
+ 2 bytes days *)
ePD_TIMEDIFF_NODI := 54, (* 0 .. 4294967295 ms *)
ePD_ZERO := 64,
ePD_BYTE := 65,
ePD_WORD := 66,
ePD_DWORD := 67,
ePD_ERROR := 68
);
END_TYPE