ST_Parameter_IN

TYPE ST_ParameterBuffer :
STRUCT
    iParameterStatus            :WORD;
    iParameterReadValue         :DWORD;
END_STRUCT
END_TYPE

Input data of the ASI Bus Terminal.

ParameterStatus

Byte Offset

Bit Offset

Description

0

0-5

status bits

0

6

0: no diagnosis, 1: diagnosis

0

7

always 0: no register communication

1

0-3

0-3 reserved for extensions

1

4

Toggle-Bit to acknowledge task (if Cyclic the bit 6 is copied from bit 0)

1

5

Acknowledgement (0: noError, 1: error)

1

6

0: cyclic, 1: acyclic

1

7

0: parameter accesss, 1: ADS

2

 

input data (cyclic), parameter value (acyclic) or error number bit 0-7

3

 

input data (cyclic), parameter value (acyclic) or error number bit 8-15

4

 

Iinput data (cyclic), parameter value (acyclic) or error number bit 16-23

5

 

input data (cyclic), parameter value (acyclic) or error number bit 24-31

Requirements

Development Environment

Target System

IO hardware

PLC Libraries to include

TwinCAT Version >= 2.8.0 Build > 739

PC (i386)

ASI Master Bus Terminal

TcIoFunctions.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib are included automatically )