Errorcodes

ErrId (hex)

ErrId (dec)

Description

0x0

0

no error.

0x8001

32769

Timeout-error during configuration.

0x8002

32770

The configuration-FB and the terminal, which it is linked to, do not match.

0x8010

32784

FB_KL1501Config: Invalid counter type selected. See input iSetCounterType.

0x8011

32785

FB_KL1501Config: Invalid counter type readouted. See output sCounterType.

0x8018

32792

FB_KL27x1Config: Invalid ramp time selected. See input iSetRampTime.

0x8019

32793

FB_KL27x1Config: Invalid dimmer mode selected. See input iSetDimmerMode.

0x801A

32794

FB_KL27x1Config: Invalid ramp time readouted. See output sRampTime.

0c801B

32795

FB_KL27x1Config: Invalid dimmer mode readouted. See output sDimmerMode.

0x801C

32796

FB_KL27x1Config: Invalid after-shortcut-behaviour readouted. See output sAfterShortCircuit.

0x801D

32797

FB_KL27x1Config: Invalid line frequency readouted. See output sLineFrequency.

0x8020

32800

FB_KL3208Config: Invalid sensor type selected. See input iSetSensorType.

0x8021

32801

FB_KL3208Config: Invalid sensor type readouted. See output sSensorType.

0x8028

32808

FB_KL320xConfig: Two-wired connection is not applicable for a KL3204.

0x8029

32809

FB_KL320xConfig: Invalid sensor type selected. See input iSetSensorType.

0x802A

30810

FB_KL320xConfig: Invalid sensor type readouted. See output sSensorType.

0x8030

32816

FB_KL3228Config: Invalid sensor type selected. See input iSetSensorType.

0x8031

32817

FB_KL3228Config: Invalid sensor type readouted. See output sSensorType.