FB_AX2000_Reference
Calibration
VAR_IN_OUT
VAR_IN_OUT
stPZDIN : ST_PZD_IN;
stPZDOUT : ST_PZD_OUT;
END_VAR
stPZDIN : Data words from drive to PLC
stPZDOUT : Data words from PLC to drive
VAR_INPUT
VAR_INPUT
bSetRefPoint : BOOL; (* set Reference Point*)
bCalibrStart : BOOL; (* start home running*)
bCalibrStop : BOOL; (* stop home running*)
iCalVelo : WORD; (* basic velocity of Calibration*)
END_VAR
bSetRefPoint: Set reference Point
bCalibrStart: Start home running.
bCalibrStop: Stop home running
iCalVelo: Basic velocity of Calibration. The end velocity contains of the basic velocity and the factor "v-jogmode" of the drive.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
END_VAR
bBusy : This output remains TRUE until the block has executed a command. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.
bErr : This output displays the error state.
Requirements
Development Environment | Target System | IO Hardware | PLC Libraries to include |
---|---|---|---|
TwinCAT v2.8.0 Build > 737 | PC (i386) | AX2000 Profibus box | TcIoFunctions.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib are included automatically ) |