Firewall Settings
The TwinCAT IEC 61850/61400-25 server uses during the client/server communication (MMS mapping) the TCP/IP as transport protocol (T profile). You must regard, that the correspondent TCP port is enabled by using a firewall. The table below lists the ports, that must be considered by using a firewall.
Description | Type | Protocol | Port |
---|---|---|---|
Connection Oriented Transport Protocol (COTP, ISO 8073) | Protocol | TCP | 102 |
The configuration of the windows firewall is done via a dialog in the system control. Further information can be found in the windows resp. firewall documentation.
Please note, if you use an embedded controller without display and USB, you have to enable the port for remote display (Windows CE) or remote desktop (Windows XP / Windows Vista) in the firewall. Otherwise you have no possibility to administrate the computer via network. |