ST_ACSI_DATACTRL
The structure DATACTRL contains function blocks for all IEC-data types to accomplish a control of value changes. These can be used for the realization of the reporting functionality.
TYPE ST_ACSI_StartTag:(* ACSI-Type start delimiter *)
STRUCT
BOOLEAN : FB_ACSI_BOOLEAN;
INT8 : FB_ACSI_INT8;
INT16 : FB_ACSI_INT16;
INT32 : FB_ACSI_INT32;
INT64 : FB_ACSI_INT64;
INT128 : FB_ACSI_INT128;
UINT8 : FB_ACSI_UINT8;
UINT16 : FB_ACSI_UINT16;
UINT32 : FB_ACSI_UINT32;
UINT64 : FB_ACSI_UINT64;
UINT128 : FB_ACSI_UINT128;
FLOAT32 : FB_ACSI_FLOAT32;
FLOAT64 : FB_ACSI_FLOAT64;
ENUMERATED : FB_ACSI_ENUMERATED;
CODEDENUM8 : FB_ACSI_CODEDENUM8;
CODEDENUM16 : FB_ACSI_CODEDENUM16;
CODEDENUM32 : FB_ACSI_CODEDENUM32;
CODEDENUM64 : FB_ACSI_CODEDENUM64;
CODEDENUM128 : FB_ACSI_CODEDENUM128;
OCTETSTRING8 : FB_ACSI_OCTETSTRING8;
OCTETSTRING16 : FB_ACSI_OCTETSTRING16;
OCTETSTRING32 : FB_ACSI_OCTETSTRING32;
OCTETSTRING64 : FB_ACSI_OCTETSTRING64;
VISIBLESTRING255 : FB_ACSI_VISIBLESTRING255;
UNICODESTRING64 : FB_ACSI_UNICODESTRING255;
ENTRYTIME : FB_ACSI_ENTRYTIME;
TIMESTAMP : FB_ACSI_TIMESTAMP;
ENTRYID : FB_ACSI_ENTRYID;
QUALITY : FB_ACSI_QUALITY;
TRIGGERCON : FB_ACSI_TRIGGERCON;
OPTIONFLDS : FB_ACSI_OPTIONFLDS;
END_STRUCT
END_TYPE
Requirements
|
Development environment |
Target system |
PLC libraries to be included |
|---|---|---|
|
TwinCAT v2.10.0 Build >= 1340 |
PC or CX (x86, ARM) |
TcACSI.Lib |