E_COTP_DUsize
TYPE E_COTP_DUsize:
(
eCOTP_DUsize_Unused := 0, (* *)
eCOTP_DUsize_128 := 7, (* 128 byte (default) *)
eCOTP_DUsize_256 := 8, (* 256 byte *)
eCOTP_DUsize_512 := 9, (* 512 byte *)
eCOTP_DUsize_1024 := 10, (* 1024 byte *)
eCOTP_DUsize_2048 := 11, (* 2048 byte *)
eCOTP_DUsize_4096 := 12 , (* 4096 byte *)
eCOTP_DUsize_8192 := 13 , (* 8192 byte *)
eCOTP_DUsize_16384 := 14, (* 16384 byte *)
eCOTP_DUsize_32768 := 15 (* 32768 byte *)
);
END_TYPE
Larger data files will be segmented from the transport layer. This variable configures the maximum length of a data segment.
Requirements
Development environment |
Target system |
PLC-libraries to be included |
---|---|---|
TwinCAT v2.10.0 Build >= 1340 |
PC or CX (x86, ARM) |
TcRFC1006.Lib |