ST_MMS_DebugPara
TYPE ST_MMS_DebugPara :
STRUCT
bError : BOOL := FALSE; (* Enable/disable error messages. *)
bLog : BOOL := FALSE; (* Enable/disable log messages. *)
mms : ST_ProtocolDebugPara;
ulosi : ST_ProtocolDebugPara;
cotp : ST_ProtocolDebugPara;
END_STRUCT
END_TYPE
bError: Activates / deactivates the output of error messages in the TwinCAT System Manager logger-view-window.
bLog: Activates / deactivates the output of log messages (information, warnings) in the TwinCAT System Manager logger-view-window.
mms: This structure contains the configuration parameters for the debug output of the MMS-layer.
ulosi: This structure contains the configuration parameters for the debug outout of the upper-layer-OSI-layer (ACSI, Presentation, Session).
cotp: This structure contains the configuration parameters for the debug output of the transport-layer.
Requirements
Development environment | Target system | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1340 | PC or CX (x86, ARM) | TcMMS.Lib |