Object properties
In the object properties you will find useful information for the selected object.
Logical Node:
Name: Name of the Logical Node, as it is shown in the data model tree.
Description: Offers a short description what the short cut means.
Group: Names the superior group where the Logical Node (IEC 61850-7-4) is part of.
Data Object:
Name: Name of the Data Objects, as it is shown in the data model tree.
Description: Offers a short description, what task this data object has.
CDC: Names the Common Data Class (IEC 61850-7-3) where the selected data object belongs to.
Presence: Says if the selected data object is a mandatory or an optional object.
Data Attribute:
Name: Name of the Data Attribute, as it is shown in the data model tree.
IEC Type: Names the data type of the attribute, how it is defined in the IEC 61850.
PLC Type: Names the data type of the attribute, how it is mapped in the PLC.
Trigger Option: Names the trigger option for the respective attribute. This is important for the Data Sets and for the Reporting.
Presence: Says if the selected attribute is a mandatory or optional attribute.
Default Value: Shows the set default value, as set in the PLC when there is an export.
Functional Constrain:
Name: Standardized shortcut of the selected Functional Constrains.
Description: Meaning of the shortened Functional Constrains.
Bit Mask: Bit Mask which will be set in the PLC Export-data file.
DataSet: Lists the DataSets in which the Function Constrain is included.