ST_TcPctrlParam
This structure contains additional parameters that can be used for a force or pressure controller. The supply of such a function block must be handled by the application.
![]() | The order of the parameters is not guaranteed |
Syntax
TYPE ST_TcPctrlParam :
(* last modification: 30.07.2019 *)
STRUCT
kP: LREAL;
fTn: LREAL;
fTv: LREAL;
fPreset: LREAL;
fWuLimit: LREAL;
nNf: INT;
bAlignAreas: BOOL;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
kP | LREAL | The proportional gain of the controller. |
fTn | LREAL | The integration time constant of the controller. If it is set to 0.0, the I part is switched off. |
fTv | LREAL | The rate time constant of the controller. If it is set to 0.0, the D part is switched off. |
fPreset | LREAL | This value initializes the I component when it is activated. |
fWuLimit | LREAL | Limit for the I part. |
nNf | INT | The response of the D part usually generates an uneven signal that makes an axis unstable. This parameter can be used to enable a moving average filter that averages up to 100 values. |
bAlignAreas | BOOL | If this parameter is TRUE, the output of the controller is adjusted to the ratio of the effective areas of a cylinder depending on the direction. This can contribute to a more stable control if the axis has to provide control in both directions. |
Notice | |
Undesired vibration Strong filtering produces a phase error that can lead to vibration. |