ST_TcHybridAxRtData (from V3.0.44)
This structure contains additional runtime values of the servo-electric/hydraulic axis.
![]() | The parameter sequence is not guaranteed. |
Syntax
TYPE ST_TcHybridAxRtData :
(* last modification: 05.12.2018 *)
STRUCT
fPump_Angle: LREAL;
fPump_ModuloAngle: LREAL;
fPump_Speed: LREAL;
fPump_Torque: LREAL;
fMotor_N_max: LREAL;
fMotor_RefCurrent: LREAL;
fMotor_RefTorque: LREAL;
fMotor_PeekCurrent: LREAL;
fMotor_PeekTorque: LREAL;
fMotor_NomCurrent: LREAL;
fMotor_NomTorque: LREAL;
fActive_Area_P: LREAL;
fActive_Area_M: LREAL;
fActive_Qmax_P: LREAL;
fActive_Qmax_M: LREAL;
fActive_Feed_P: LREAL;
fActive_Feed_M: LREAL;
fActive_N_max: LREAL;
fActive_Vmax_P: LREAL;
fActive_Vmax_M: LREAL;
fFeed_RampRate_P: LREAL;
fFeed_RampRate_M: LREAL;
fRamping_Feed_P: LREAL;
fRamping_Feed_M: LREAL;
bPump_Switched: BOOL;
bPump_AreaSwitched: BOOL;
bMotor_EnablePwrMon:BOOL;
bReRamp_FeedFactor: BOOL;
bHydActualCall: BOOL;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
fPump_Angle | LREAL | [°] The rotation-related actual angle of the motor and thus also of the pump in the range 0 ... 360°. |
fPump_ModuloAngle | LREAL | [°] The cavity-related actual angle of the motor and thus also of the pump in the range 0 ... 360°/number_of_cavities. |
fPump_Speed | LREAL | [°/s] The angular speed of the motor and thus also of the pump. This value corresponds to six times the speed in rpm. |
fPump_Torque | LREAL | [%] The torque called up by the pump from the motor in relation to its nominal torque. |
fMotor_N_max | LREAL | [rpm] The maximum speed of the motor. |
fMotor_RefCurrent | LREAL | [A] The current reference value of the motor. |
fMotor_RefTorque | LREAL | [Nm] The torque reference value of the motor. |
fMotor_PeekCurrent | LREAL | [A] The current peak value of the motor. |
fMotor_PeekTorque | LREAL | [Nm] The torque peak value of the motor. |
fMotor_NomCurrent | LREAL | [A] The current rating of the motor. |
fMotor_NomTorque | LREAL | [Nm] The torque rating of the motor. |
fActive_Area_P | LREAL | [mm2] The currently effective area on the P-side of the cylinder. |
fActive_Area_M | LREAL | [mm2] The currently effective area on the M-side of the cylinder. |
fActive_Qmax_P | LREAL | [cm3/rev] The currently available quantity on the P-side of the cylinder. |
fActive_Qmax_M | LREAL | [cm3/rev] The currently available quantity on the M-side of the cylinder. |
fActive_Feed_P | LREAL | [mm/rev] The currently available rotational feed rate on the P-side of the cylinder. |
fActive_Feed_M | LREAL | [mm/rev] The currently available rotational feed rate on the M-side of the cylinder. |
fActive_N_max | LREAL | [rpm] The currently available maximum speed of motor and pump. |
fActive_Vmax_P | LREAL | [mm/s] The currently available maximum velocity in positive direction. |
fActive_Vmax_M | LREAL | [mm/s] The currently available maximum velocity in negative direction. |
fFeed_RampRate_P | LREAL | [mm/rev/cycle] The cycle-related feed factor change of a current or already executed ramp in the positive direction of cylinder movement. |
fFeed_RampRate_M | LREAL | [mm/rev/cycle] The cycle-related feed factor change of a current or already executed ramp in the negative direction of cylinder movement. |
fRamping_Feed_P | LREAL | [mm/rev] The current ramped feed factor in positive direction of cylinder movement. |
fRamping_Feed_M | LREAL | [mm/rev] The current ramped feed factor in positive direction of cylinder movement. |
bPump_Switched | BOOL | This signal indicates active switching of the pump to force mode. |
bPump_AreaSwitched | BOOL | This signal indicates active activation of the areas for force mode. |
bMotor_EnablePwrMon | BOOL | This signal indicates that the current and torque parameters of the drive have been read and an accurate torque calculation is available. |
bReRamp_FeedFactor | BOOL | This signal starts the ramp for switching between rapid and force mode. |
bHydActualCall | BOOL | This signal indicates that an instance of the function block MC_AxRtHybridAxisActuals_BkPlcMc () has been called for the servo-electric/hydraulic axis. Otherwise it is not ensured that the actual values of the axis are fully determined and the effects of pump or area switching are taken into account. In this case, the axis is set to the error state and a message is written to the log. |