MC_AxParamSave_BkPlcMc (from V3.0)

The function block writes the parameters for an axis into a file. A function block of type MC_AxParamLoad_BkPlcMc must be used to read the file.
Inputs
VAR_INPUT
Execute: BOOL;
END_VAR
Name | Type | Description |
|---|---|---|
Execute | BOOL | The writing process is initiated by a rising edge at this input. |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
|---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Done: BOOL;
Error: BOOL;
ErrorID: UDINT;
END_VAR
Name | Type | Description |
|---|---|---|
Done | BOOL | Successful writing of the parameters is indicated here. |
Error | BOOL | The occurrence of an error is indicated here. |
ErrorID | UDINT | An encoded indication of the cause of the error is provided here. |
Behavior of the function block
On a rising edge at Execute the function block checks the transferred axis interface. A number of problems can be detected and reported during this process:
- If the file cannot be opened for writing, the system responds with Error and ErrorID:=dwTcHydErrCdPtrPlcMc or dwTcHydErrCdPtrMcPlc.
The writing process begins if these checks are carried out without problems. The versions of the saved parameters are logged.
A falling edge at Execute clears all the pending output signals. If Execute is set to FALSE while the writing process is still active, the process that had started continues unaffected. The signals provided at the end of the operation (Error, ErrorID, Done) are made available for one cycle.