MC_CAM_ID_BkPlcMc (from V3.0)
(internal use only).
Syntax
TYPE MC_CAM_ID_BkPlcMc:
STRUCT
stCamRef: MC_CAM_REF_BkPlcMc;
bValidated: BOOL:=FALSE;
bPeriodic: BOOL:=FALSE;
bMasterAbs: BOOL:=FALSE;
bSlaveAbs: BOOL:=FALSE;
bIsChanged: BOOL:=TRUE;
END_STRUCT
END_TYPE
Values
Name | Description |
|---|---|
stCamRef | A copy of the MC_CAM_REF_BkPlcMc structure. |
bValidated | Here this structure is identified as valid, if it was initialized by a function block of type MC_CamTableSelect_BkPlcMc. |
bPeriodic | Reserved |
bMasterAbs | Specifies whether the data of the master column are absolute or refer to the master position at the time of the coupling. |
bSlaveAbs | Specifies whether the data of the slave column are absolute or refer to the slave position at the time of the coupling. |
bIsChanged | Reserved |