MC_Home_BkPlcMc (from V3.0)

This function block starts and monitors the homing of an axis.
Inputs
VAR_INPUT
Execute: BOOL;
Position: LREAL;
HomingMode: MC_HomingMode_BkPlcMc;
CalibrationCam: BOOL;
BufferMode: MC_BufferMode_BkPlcMc:=Aborting_BkPlcMc; (ab/from V3.0.8)
END_VAR
Name | Type | Description |
---|---|---|
Execute | BOOL | The homing is initiated by a rising edge at this input. |
Position | LREAL | [mm] The reference position. |
HomingMode | MC_HomingMode_BkPlcMc | Specifies the method to be used. |
CalibrationCam | BOOL | This can be used for direct transfer of the referencing index (cam). |
BufferMode | MC_BufferMode_BkPlcMc | reserved. This input is provided in preparation for a future build. It should currently either not be assigned or assigned the constant Aborting_BkPlcMc. (from V3.0.8) |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Busy: BOOL;
Done: BOOL;
CommandAborted: BOOL;
Error: BOOL;
ErrorID: UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | Indicates that a command is being processed. |
Done | BOOL | Successful processing of the homing is indicated here. |
CommandAborted | BOOL | Abortion of homing is indicated here. |
Error | BOOL | The occurrence of an error is indicated here. |
ErrorID | UDINT | An encoded indication of the cause of the error is provided here. |
Behavior of the function block
On a rising edge at Execute, the function block examines the transferred axis interface. A number of problems can be detected and reported during this process:
- Homing can only be started from a stationary condition without errors. If that is not the case, the function block will react by asserting Error with ErrorID:=dwTcHydErrCdNotStartable or with the error code that is passed to it.
- If the axis is already in a fault state, or if it is in the process of carrying out a stop operation, it responds with Error and ErrorID:=dwTcHydErrCdNotReady.
- If one of the velocities stated in the axis parameters is too small (less than 1% of the reference velocity) the function block responds with Error and ErrorID:=dwTcHydErrCdSetVelo.
Homing begins if these checks are carried out without problems. The exact sequence is specified by HomingMode. If the movement algorithm reports an error code while homing is being executed, the function block responds with Error and ErrorID:=the movement algorithm's error code. If completion of homing is prevented by the activity of another function block, the function block responds with CommandAborted. Successful completion of homing is reported with Done.
A falling edge at Execute clears all the pending output signals. If, while homing is still active, Execute is set to FALSE, execution of homing that had started continues unaffected. The signals provided at the end of the movement (Error, ErrorID, CommandAborted, Done) are made available for one cycle.
If iTcMc_EncoderSim is set as encoder type, the mode MC_Direct_BkPlcMc takes effect, irrespective of HomingMode and Axis_Ref_BkPlcMc.stAxParams.nEnc_HomingType.
MC_DefaultHomingMode_BkPlcMc
The referencing method is not specified by the application, but through Axis_Ref_BkPlcMc.stAxParams.nEnc_HomingType. The following rules apply:
nEnc_HomingType |
MC_HomingMode_BkPlcMc |
---|---|
iTcMc_HomingOnBlock |
MC_Block_BkPlcMc |
iTcMc_HomingOnIndex |
MC_AbsSwitch_BkPlcMc |
iTcMc_HomingOnSync |
MC_RefPulse_BkPlcMc |
iTcMc_HomingOnExec |
MC_Direct_BkPlcMc |
MC_AbsSwitch_BkPlcMc
The axis is moved with Axis_Ref_BkPlcMc.stAxParams.fEnc_RefIndexVelo in the direction specified by bEnc_RefIndexPositive. The axis stops if CalibrationCam becomes TRUE or if the reference cam (bit 5, dwTcHydDcDwRefIndex) is detected in Axis_Ref_BkPlcMc.stAxRtData.nDeCtrlDWord. The axis is then moved with fEnc_RefSyncVelo in the direction specified by bEnc_RefSyncPositive, until the reference cam is exited. The actual value for the axis is set to the value of the reference position.
MC_LimitSwitch_BkPlcMc
Not currently supported.
MC_RefPulse_BkPlcMc
The axis is moved with Axis_Ref_BkPlcMc.stAxParams.fEnc_RefIndexVelo in the direction specified by bEnc_RefIndexPositive. The axis stops if CalibrationCam becomes TRUE or if the reference cam (bit 5, dwTcHydDcDwRefIndex) is detected in Axis_Ref_BkPlcMc.stAxRtData.nDeCtrlDWord. The axis is then moved with fEnc_RefSyncVelo in the direction specified by bEnc_RefSyncPositive, until the reference cam is exited. The encoder's hardware latch is then activated, and the axis is moved on until the latch becomes valid. After the axis has stopped, the actual value for the axis is set to a value that is calculated from the reference position and from the distance covered since the encoder's sync pulse was detected.
MC_Direct_BkPlcMc
The actual value of the axis is immediately set to the value of the reference position.
MC_Absolute_BkPlcMc
Not currently supported.
MC_Block_BkPlcMc
The axis is moved with Axis_Ref_BkPlcMc.stAxParams.fEnc_RefIndexVelo in the direction specified by bEnc_RefIndexPositive. If no movement is detected over a period of 2 seconds, the fixed stop (block) is considered to have been reached. The actual value for the axis is set to the value of the reference position.
From version 3.0.41 of 12 October 2017 it is possible to change the time period for the function block detection. See ST_TcHydAxRtData.fBlockDetectDelay.
MC_FlyingSwitch_BkPlcMc
Not currently supported.
MC_FlyingRefPulse_BkPlcMc
Not currently supported.