MC_Reset_BkPlcMc (from V3.0)

The function block eliminates an error state and puts the axis in an operational state.
Inputs
VAR_INPUT
Execute: BOOL;
END_VAR
Name | Type | Description |
---|---|---|
Execute | BOOL | An axis reset is initiated by a rising edge at this input. |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Busy: BOOL;
Done: BOOL;
Error: BOOL;
ErrorID: UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | Indicates that a command is being processed. |
Done | BOOL | Successful execution of the axis reset is indicated here. |
Error | BOOL | The occurrence of an error is indicated here. |
ErrorID | UDINT | An encoded indication of the cause of the error is provided here. |
Behavior of the function block
A rising edge at Execute triggers an axis reset. This puts the axis in an operational state, as far as possible, and Done is reported. If this is not possible, the system responds with Error and ErrorID:= the ErrorCode of the axis.
A falling edge at Execute clears all the pending output signals.
![]() | In some drive types, signal exchange with an external device is required, in order to rectify certain errors. During the time required for this, the function block is unable to report a final result (Done or Error). Instead, Busy is used to indicate that the function is in progress. |