MC_ReadAxisError_BkPlcMc (from V3.0)

This function block determines the current error code of an axis.
Inputs
VAR_INPUT
Enable: BOOL;
END_VAR
Name | Type | Description |
---|---|---|
Enable | BOOL | TRUE at this input triggers an update of the error code. |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Busy: BOOL;
Done: BOOL;
Error: BOOL;
ErrorID: UDINT;
AxisErrorID:UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | Indicates that a command is being processed. |
Done | BOOL | Successful determination of the actual position is indicated here. |
Error | BOOL | Indicates TRUE, if the function block was unable to execute the required function. |
ErrorID | UDINT | Provides a coded cause of error, if the function block was unable to execute the required function. |
AxisErrorID | UDINT | Provides the current error code of the axis. |
Behavior of the function block
The function block checks the axis interface that has been passed to it if TRUE is asserted at Enable. The current error code is reported as AxisErrorID. If Enable is FALSE, the function block cancels all pending output signals.
![]() | This function block requires no time and no preconditions for executing its tasks. The outputs Error and Busy will never assume the value TRUE and only exist for compatibility reasons. |