MC_ReadActualPosition_BkPlcMc (from V3.0)

The function block determines the current position of an axis.
Inputs
VAR_INPUT
Enable: BOOL;
END_VAR
Name | Type | Description |
|---|---|---|
Enable | BOOL | Updating of the position value is initiated by a rising edge at this input. |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
|---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Busy: BOOL;
Valid: BOOL;
Error: BOOL;
ErrorID: UDINT;
Position: LREAL;
END_VAR
Name | Type | Description |
|---|---|---|
Busy | BOOL | Indicates that a command is being processed. |
Valid | BOOL | Successful determination of the actual position is indicated here. |
Error | BOOL | The occurrence of an error is indicated here. |
ErrorID | UDINT | An encoded indication of the cause of the error is provided here. |
Position | LREAL | [mm] The actual position. |
Behavior of the function block
On a rising edge at Enable the function block checks the transferred axis interface. A number of problems can be detected and reported during this process:
- If the axis is in an error state and the cause is an encoder problem, the response is Error and ErrorID:=error code of the encoder.
The actual position is determined and Valid is reported if these checks can be carried out without problems.
A falling edge at Enable clears all the pending output signals.
![]() | This function block requires no time for executing its tasks. The output Busy will never assume the value TRUE and only exists for compatibility reasons. |
