Table of sequence controller operating modes
Operating modes
A
further special feature of the sequence controller is its control
by the Enum E_HVACSequenceCtrlMode
Not only is the controller enabled by
the Enum E_HVACSequenceCtrlMode,
it also transmits the operating mode of the air conditioning system
to the controller blocks in the sequence. Depending on the
operating modes, each sequence controller hence reacts specially to
the Enum E_HVACSequenceCtrlMode
as illustrated in the table.
|
Value of: E_HVACSequenceCtrlMode |
0 (Stop) |
1 (On) |
2 (night cooling) |
3 (support operation) |
4 (overheating protection) |
5 (night cooling and overheating protection) |
|---|---|---|---|---|---|---|
|
FB_HVACMasterSequenceCtrl |
disabled 0 % |
Enable |
disabled 0 % |
Enable |
Enable |
Enable |
|
FB_HVACPIDPreHeating Pre-heater |
disabled 0 % |
Enable |
disabled 0 % |
Enable 0 % - 100 % |
disabled 0 % |
disabled 0 % |
|
FB_HVACPIDReHeating |
disabled 0 % |
Enable |
disabled 0 % |
disabled 0 % |
disabled 0 % |
disabled 0 % |
|
FB_HVACPIDCooling |
disabled 0 % |
Enable |
disabled 0 % |
disabled 0 % |
Enable 0 % - 100 % |
Enable 0 % - 100 % |
|
FB_HVACPIDEnergyRecovery |
disabled 0 % |
Enable |
disabled 0 % |
disabled 0 % |
disabled 0 % |
disabled 0 % |
|
FB_HVACPIDMixedAir |
disabled 0 % |
Enable |
max. outside air rate 100 % |
0 % air circulation only |
0 % air circulation only |
max. outside air rate 100 % |