ST_HVACPowerMeasurementEx
TYPE ST_HVACPowerMeasurementEx :
STRUCT
fIL1, fIL2, fIL3 : LREAL;
fIg : LREAL;
fUL1, fUL2, fUL3 : LREAL;
fPL1, fPL2, fPL3 : LREAL;
fPg : LREAL;
fCosPhiL1, fCosPhiL2, fCosPhiL3 : LREAL;
fCosPhi : LREAL;
fWL1, fWL2, fWL3 : LREAL;
fWg : LREAL;
fImaxL1, fImaxL2, fImaxL3 : LREAL;
fUmaxL1, fUmaxL2, fUmaxL3 : LREAL;
fPmaxL1, fPmaxL2, fPmaxL3 : LREAL;
fSg : LREAL;
fQg : LREAL;
fFrequencyL1, fFrequencyL2, fFrequencyL3 : LREAL;
END_STRUCT
END_TYPE