ST_HVAC2PointCtrlSequence
TYPE ST_HVAC2PointCtrlSequence :
STRUCT
tRemainingTimeIncreaseSequence : TIME;
tRemainingTimeDecreaseSequence : TIME;
rX : REAL;
rW_Max : REAL;
rW_Min : REAL;
rE : REAL;
rCtrl_I_HighLimit : REAL;
rCtrl_I_LowLimit : REAL;
rCtrl_I_Out : REAL;
e2PointCtrlState : E_HVAC2PointCtrlMode;
iNumberOfSequences : INT;
iMyNumberInSequence : INT;
iCurrentSequence : INT;
bEnable : BOOL;
bError : BOOL;
bOut : BOOL;
bActiveCtrl : BOOL;
b_rW_Max : BOOL;
b_rW_Min : BOOL;
END_STRUCT
END_TYPE