E_HVACTemperatureCurve

TYPE E_HVACTemperatureCurve :
(
    eHVACTemperatureCurve_None         := 0,
    eHVACTemperatureCurve_NTC1k8       := 1,(*NTC 1.8k, negative, Thermokon*)
    eHVACTemperatureCurve_Ni1000Tk5000     := 2,(*Ni1000 Tk5000, positive, Thermokon*)
    eHVACTemperatureCurve_NTC1k_3_A1       := 3,(*NTC1k, 1K3 A1, negative, S+S*)
    eHVACTemperatureCurve_NTC1k8_3_A1      := 4,(*NTC1.8k, 1.8K3 A1, negative, S+S*)
    eHVACTemperatureCurve_NTC2k2_3_A1      := 5,(*NTC2.2k, 2.2K3 A1, negative, S+S*)
    eHVACTemperatureCurve_NTC3k3_3_A1      := 6,(*NTC3.3k, 3.3K3 A1, negative, S+S*)
    eHVACTemperatureCurve_Ni1000Tk5000_TCR := 7,(*Ni1000 Tk5000 TCR, positive, S+S*)
    eHVACTemperatureCurve_Ni1000_DIN       := 8,(*Ni1000 DIN, positive, S+S*)
    eHVACTemperatureCurve_Pt1000_DIN       := 9 (*Ni1000 DIN, positive, S+S*)
);
END_TYPE