E_HVACReqPump
TYPE E_HVACReqPump:
(
eHVACReqPump_No := 0,
eHVACReqPump_OT_LL := 1,
eHVACReqPump_OT_HL := 2,
eHVACReqPump_VP := 3,
eHVACReqPump_OT_LL_OR_VP := 4,
eHVACReqPump_OT_HL_OR_VP := 5,
eHVACReqPump_OT_LL_AND_VP := 6,
eHVACReqPump_OT_HL_AND_VP := 7
END_TYPE
eHVACReqPump_No: There is no request on the part of the Enum to control the pump
eHVACReqPump_OT_LL: The outside temperature (OT = rOutsideTemp) must be smaller than rOutsideTempLowLimit (LL = Lower Limit)
eHVACReqPump_OT_HL: The outside temperature (OT = rOutsideTemp) must be larger than rOutsideTempHighLimit (HL = Higher Limit)
eHVACReqPump_VP: The valve position (VP = rValvePosition) must be larger than rValvePositionLimitOn
eHVACReqPump_OT_LL_OR_VP: The outside temperature (OT = rOutsideTemp) must be smaller than rOutsideTempLowLimit (LL = Lower Limit) OR the valve position (VP = rValvePosition) must be larger than rValvePositionLimitOn
eHVACReqPump_OT_HL_OR_VP: The outside temperature (OT = rOutsideTemp) must be larger than rOutsideTempHighLimit (HL = Higher Limit) OR the valve position (VP = rValvePosition) must be larger than rValvePositionLimitOn
eHVACReqPump_OT_LL_AND_VP: The outside temperature (OT = rOutsideTemp) must be smaller than rOutsideTempLowLimit (LL = Lower Limit) AND the valve position (VP = rValvePosition) must be larger than rValvePositionLimitOn
eHVACReqPump_OT_HL_AND_VP: The outside temperature (OT = rOutsideTemp) must be larger than rOutsideTempHighLimit (HL = Higher Limit) AND the valve position (VP = rValvePosition) must be larger than rValvePositionLimitOn