E_HVACBusTerminal_KL32xx
TYPE E_HVACBusTerminal_KL32xx :
(
eHVACBusTerminal_None := 0,
(*================================================================================*)
eHVACBusTerminal_KL3201_0000 := 1,(*Standard PT100*)
eHVACBusTerminal_KL3201_0010 := 2,(*PT200*)
eHVACBusTerminal_KL3201_0011 := 3,(*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3201_0012 := 4,(*PT500*)
eHVACBusTerminal_KL3201_0013 := 5,(*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3201_0014 := 6,(*PT1000*)
eHVACBusTerminal_KL3201_0015 := 7,(*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3201_0016 := 8,(*Ni100*)
eHVACBusTerminal_KL3201_0017 := 9,(*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3201_0018 := 10,(*not supported*)
eHVACBusTerminal_KL3201_0020 := 11,(*Ohm10_1200*)
eHVACBusTerminal_KL3201_0021 := 12,(*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3201_0023 := 13,(*Ni120*)
eHVACBusTerminal_KL3201_0024 := 14,(*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3201_0025 := 15,(*Ni1000*)
eHVACBusTerminal_KL3201_0026 := 16,(*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3201_0027 := 17,(*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3201_0028 := 18,(*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3201_0029 := 19,(*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3201_0030 := 20,(*not supported*)
eHVACBusTerminal_KL3201_0031 := 21,(*PT1000,2 wire connection*)
(*================================================================================*)
eHVACBusTerminal_KL3202_0000 := 22,(*Standard PT100*)
eHVACBusTerminal_KL3202_0010 := 23,(*PT200*)
eHVACBusTerminal_KL3202_0011 := 24,(*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3202_0012 := 25,(*PT500*)
eHVACBusTerminal_KL3202_0013 := 26,(*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3202_0014 := 27,(*PT1000*)
eHVACBusTerminal_KL3202_0015 := 28,(*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3202_0016 := 29,(*Ni100*)
eHVACBusTerminal_KL3202_0017 := 30,(*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3202_0018 := 31,(*not supported*)
eHVACBusTerminal_KL3202_0020 := 32,(*Ohm10_1200*)
eHVACBusTerminal_KL3202_0021 := 33,(*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3202_0023 := 34,(*Ni120*)
eHVACBusTerminal_KL3202_0024 := 35,(*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3202_0025 := 36,(*Ni1000*)
eHVACBusTerminal_KL3202_0026 := 37,(*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3202_0027 := 38,(*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3202_0028 := 39,(*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3202_0029 := 40,(*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3202_0030 := 41,(*not supported*)
eHVACBusTerminal_KL3202_0031 := 42,(*PT1000,2 wire connection*)
(*================================================================================*)
eHVACBusTerminal_KL3204_0000 := 43,(*Standard PT100*)
eHVACBusTerminal_KL3204_0010 := 44,(*PT200*)
eHVACBusTerminal_KL3204_0011 := 45,(*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3204_0012 := 46,(*PT500*)
eHVACBusTerminal_KL3204_0013 := 47,(*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3204_0014 := 48,(*PT1000*)
eHVACBusTerminal_KL3204_0015 := 49,(*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3204_0016 := 50,(*Ni100*)
eHVACBusTerminal_KL3204_0017 := 51,(*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3204_0018 := 52,(*not supported*)
eHVACBusTerminal_KL3204_0020 := 53,(*Ohm10_1200*)
eHVACBusTerminal_KL3204_0021 := 54,(*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3204_0023 := 55,(*Ni120*)
eHVACBusTerminal_KL3204_0024 := 56,(*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3204_0025 := 57,(*Ni1000*)
eHVACBusTerminal_KL3204_0026 := 58,(*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3204_0027 := 59,(*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3204_0028 := 60,(*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3204_0029 := 61,(*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3204_0030 := 62,(*not supported*)
(*================================================================================*)
eHVACBusTerminal_KL3228_0000 := 63,(*Standard PT1000*)
(*================================================================================*)
eHVACBusTerminal_NotSupported := 64,(*error, bus terminal not supported*)
eHVACBusTerminal_KL3201_NotSupported := 65,(*error, bus terminal not supported*)
eHVACBusTerminal_KL3202_NotSupported := 66,(*error, bus terminal not supported*)
eHVACBusTerminal_KL3204_NotSupported := 67,(*error, bus terminal not supported*)
eHVACBusTerminal_KL3228_NotSupported := 68 (*error, bus terminal not supported*)
(*================================================================================*)
eHVACBusTerminal_KL3208_0010 := 69,(*Standard PT1000*)
eHVACBusTerminal_KL3208_NotSupported := 70(*error, bus terminal not supported*)
);
END_TYPE