E_HVACActuatorMode
TYPE E_HVACActuatorMode :
(
eHVACActuatorMode_Auto_BMS := 0,
eHVACActuatorMode_Off_BMS := 1,
eHVACActuatorMode_Speed1_BMS := 2,
eHVACActuatorMode_Speed2_BMS := 3,
eHVACActuatorMode_Speed3_BMS := 4,
eHVACActuatorMode_Speed4_BMS := 5,
eHVACActuatorMode_Auto_OP := 6,
eHVACActuatorMode_Off_OP := 7,
eHVACActuatorMode_Speed1_OP := 8,
eHVACActuatorMode_Speed2_OP := 9,
eHVACActuatorMode_Speed3_OP := 10,
eHVACActuatorMode_Speed4_OP := 11
);
END_TYPE
.._BMS: Building Management System; remote control of the actuator from an BMS.
..OP: Operator Panel; local operation of the actuator from an OP.