E_HVAC3PointActuatorMode

TYPE E_HVAC3PointActuatorMode:
(
    eHVAC3PointActuatorMode_Auto_BMS       := 0,
    eHVAC3PointActuatorMode_Open_BMS       := 1,
    eHVAC3PointActuatorMode_Close_BMS      := 2,
    eHVAC3PointActuatorMode_Stop_BMS       := 3,
    eHVAC3PointActuatorMode_Auto_OP    := 4,
    eHVAC3PointActuatorMode_Open_OP    := 5,
    eHVAC3PointActuatorMode_Close_OP       := 6,
    eHVAC3PointActuatorMode_Stop_OP    := 7
);
END_TYPE

.._BMS: Building Management System; remote control of the actuator from an BMS.

..OP: Operator Panel; local operation of the actuator from an OP.