BackupVar Persistent
The user can use standard data types (see table) and integrate them in his application in order to save defined PLC variables fail-safe.
Data type | BackupVar Persistent function block |
|---|---|
BOOL | |
BYTE | |
DINT | |
DWORD | |
INT | |
LREAL | |
REAL | |
SINT | |
STRING | |
STRUCT | |
TIME | |
UDINT | |
UINT | |
USINT | |
WORD |
Further Information
- FB_HVACPersistent_Bool
- FB_HVACPersistent_Byte
- FB_HVACPersistent_Dint
- FB_HVACPersistent_Dword
- FB_HVACPersistent_Int
- FB_HVACPersistent_Lreal
- FB_HVACPersistent_Real
- FB_HVACPersistent_Sint
- FB_HVACPersistent_String
- FB_HVACPersistent_Struct
- FB_HVACPersistent_Time
- FB_HVACPersistent_Udint
- FB_HVACPersistent_Uint
- FB_HVACPersistent_Usint
- FB_HVACPersistent_Word