BackupVar NOVRAM
The user can use standard data types (see table) and integrate them in his application in order to save defined PLC variables voltage failure safe.
Data type |
BackupVar NOVRAM block |
---|---|
BOOL | |
BYTE | |
DINT | |
DWORD | |
INT | |
LREAL | |
REAL | |
TIME | |
SINT | |
UDINT | |
UINT | |
USINT | |
WORD |