ST_BARShadingObject
List entry for a shading object.
TYPE ST_BARShadingObject :
STRUCT
lrP1x : LREAL;
lrP1y : LREAL;
lrP1z : LREAL;
lrP2x : LREAL;
lrP2y : LREAL;
lrP2z : LREAL;
lrP3x : LREAL;
lrP3y : LREAL;
lrP3z : LREAL;
lrP4x : LREAL;
lrP4y : LREAL;
lrP4z : LREAL;
lrMx : LREAL;
lrMy : LREAL;
lrMz : LREAL;
lrRadius : LREAL;
usiBeginMonth : USINT;
usiEndMonth : USINT;
eType : E_BARShadingObjectType;
bValid : BOOL;
END_STRUCT
END_TYPElrP1x .. lrP4z : corner coordinates. Of importance only if the element is a rectangle.
lrMx .. lrMz: center coordinates. Of importance only if the element is a sphere.
lrRadius: radius of the sphere. Of importance only if the element is a sphere.
usiBeginMonth: beginning of the shading period (month).
usiEndMonth: end of the shading period (month).
eType: object type, see E_BARShadingObjectType.
bValid: plausibility of the data: bValid=TRUE: data are plausible.
Remark about the shading period:
The month entries must not be 0 and not be greater than 12, all other combinations are possible.
Examples:
Start=1, End=1: shading in January.
Start=1, End=5: shading from the beginning of January to the end of May.
Start=11, End=5: shading from the beginning of November to the end of May (of the following year).