E_BAREnergyLevel
TYPE E_BAREnergyLevel:
(
eBAREnergyLevel_AUTO_I := 0,
eBAREnergyLevel_Protection := 1,
eBAREnergyLevel_Economy := 2,
eBAREnergyLevel_PreComfort := 3,
eBAREnergyLevel_Comfort := 4,
eBAREnergyLevel_AUTO_II := 5
);
END_TYPE
eBAREnergyLevel_AUTO_I: automatic mode I means that in this operation mode it is only possible to switch to the next higher energy level if the lower energy levels are already TRUE. In this operation mode the states of the inputs bProtection, bEconomy, bPreComfort and bComfort are evaluated for the selection of the energy level. Please see diagram.
eBAREnergyLevel_Protection: in this operation mode, which can be manually set by the building management level, the room/zone/area is maintained in a minimum energy state. This operation mode is a pure building protection mode.
eBAREnergyLevel_Economy: in this operation mode, which can be set manually from the building management level, the room/zone/area is kept in economy mode. This operation mode must be set for longer periods of absence or at night.
eBAREnergyLevel_PreComfort: in this operation mode, which can be set manually from the building management level, the room/zone/area is kept in standby mode. This operation mode is to be set for short absence times.
eBAREnergyLevel_Comfort: in this operation mode, which can be set manually from the building management level, the room/zone/area is kept in comfort mode. This operation mode is to be set in the case of presence.
eBAREnergyLevel_AUTO_II: Automatic mode II means that in this operation mode the energy level switches directly from the Protection, Economy or PreComfort energy level to the Comfort energy level on recognition of presence. Please see diagram.