FB_BARSMIRollerBlind

This function block works like the FB_BARRollerBlind only with the difference that an SMI motor is controlled directly.

Required library is the TwinCAT 2 PLC Lib: TcSMI.

FB_BARSMIRollerBlind 1:

Download PLC export file: FB_BARSMIRollerBlind 2: FB_BARSMIRollerBlind.zip

VAR_INPUT

eDataSecurityType: E_HVACDataSecurityType;
bEnable          : BOOL;
stSunblind       : ST_BARSunblind;
tPositionRead    : TIME;
dwAddr           : DWORD;
eAddrType        : E_SMIAddrType;
dwAddrOption     : DWORD;
dwMasterDevAddr  : DWORD;

eDataSecurityType: if eDataSecurityType:= eDataSecurityType_Persistent, the persistent VAR_IN_OUT variables of the function block are stored in the flash of the computer if a value changes. For this to work, the function block FB_HVACPersistentDataHandling must be instanced once in the main program, which is called cyclically. Otherwise, the instanced FB is not internally released.

If eDataSecurityType:= eHVACDataSecurityType_Idle the persistently declared variables are not saved in a fail-safe manner.

Notice

A cyclically changing variable must never be linked with the IN_OUT variable of a function block, if eDataSecurityType:= eHVACDataSecurityType_Persistent. It would lead to early wear of the flash memory.

bEnable: enable input for the function block. As long as this input is TRUE, the actuator function block accepts and executes commands as described above. A FALSE signal at this input causes the function block to remain in an idle state.

stSunblind: positioning telegram, see ST_BARSunblind.

tPositionRead: interval at which the current position is read from the SMI motor when positioning commands are processed.

dwAddr:manufacturer code (0-15), address of a device (0-15), bit field (16 bits) for the group addressing or slave ID (32-bit key ID). This input has no meaning if a collective call (broadcast) is sent.

eAddrType: defines whether the dwAddr input is to be evaluated as a manufacturer code, the address of a device, for group addressing or as a slave ID.

dwAddrOption: if the SMI device is addressed by slave ID (eAddrType = eSMIAddrTypeSlaveId), then the manufacturer code must be specified via this input.

dwMasterDevAddr: address (0-15) of the SMI motor from which the current position is to be read if eAddrType != eSMIAddrTypeAddress.

VAR_OUTPUT

uiActPosition: UINT;
bBusy        : BOOL;
bError       : BOOL;
udiErrorId   : UDINT;

uiActPosition: current position in percent.

bBusy: a positioning process is taking place.

bError: this output is switched to TRUE if the parameters entered are erroneous.

udiErrorId : contains the error code if the values entered should be erroneous. See error codes.

VAR_IN_OUT

stCommandBuffer    : ST_SMICommandBuffer;

stCommandBuffer: reference to the structure for communication (buffer) with the FB_KL6831KL6841Communication() function block.